??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

CAD模型選擇
24750.0321 Grub Screw with Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24750. - Star Grip Screws, plastic
Bill of material
24750.0321 Grub Screw with Star Grip
BESTNR
Ref. No.
24750.0321
AUS
Version
white
D1
50 mm
D2
Thread
M6
L
23 mm
D3
22.0 mm
L1
26 mm
L2
10 mm
G
Weight
20.2 g
Embedded user actions